Browning Steel Minimum Plain Bore Spur Gear - 20 PA 12 DP - YSS1214
Part #:3454113
Catalog #:YSS1214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Pitch Diameter (in): | 1.167 in |
| Number of Teeth/Threads: | 14 | Outside Diameter (in): | 1.33 in |
| Hub Diameter (in): | 0.9063 in | Material: | Steel |
| Diametral Pitch: | 12 | Hub Projection (in): | 0.625 in |
| Pressure Angle: | 20 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 1.625 in | Bore (Min) (in): | 0.625 in |
| Bore (Max) (in): | 0.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289084357 | Weight: | 0.30 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

