Browning Steel Minimum Plain Bore Spur Gear - 20 PA 16 DP - YSS1618
Part #:1218429
Catalog #:YSS1618
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 18 | Pressure Angle: | 20 |
| Material: | Steel | Outside Diameter (in): | 1.25 in |
| Face Width (in): | 0.75 in | Pitch Diameter (in): | 1.125 in |
| Hub Projection (in): | 0.5 in | Diametral Pitch: | 16 |
| Hub Diameter (in): | 0.9375 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.5 in | Bore (Max) (in): | 0.5625 in |
| Length Through Bore (in): | 1.25 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.25 in |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289225965 | Weight: | 0.69 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

