Browning Steel Minimum Plain Bore Spur Gear - 20 PA 16 DP - YSS1624
Part #:1218445
Catalog #:YSS1624
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.62 in | Diametral Pitch: | 16 |
| Hub Diameter (in): | 1.3125 in | Number of Teeth/Threads: | 24 |
| Pitch Diameter (in): | 1.5 in | Face Width (in): | 0.75 in |
| Pressure Angle: | 20 | Hub Projection (in): | 0.5 in |
| Material: | Steel | Length Through Bore (in): | 1.25 in |
| Bore (Max) (in): | 0.75 in | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289286010 | Weight: | 0.48 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN |

