Browning Steel Minimum Plain Bore Spur Gear - 20 PA 16 DP - YSS1640
Part #:1218494
Catalog #:YSS1640
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.5 in | Outside Diameter (in): | 2.62 in |
| Hub Projection (in): | 0.625 in | Material: | Steel |
| Number of Teeth/Threads: | 40 | Hub Diameter (in): | 2.25 in |
| Diametral Pitch: | 16 | Face Width (in): | 0.75 in |
| Pressure Angle: | 20 | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.375 in |
| Length Through Bore (in): | 1.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 1.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289216055 | Weight: | 1.65 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.40 IN |

