Browning Steel Minimum Plain Bore Spur Gear - 20 PA 16 DP - YSS1664
Part #:1218536
Catalog #:YSS1664
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 16 | Pressure Angle: | 20 |
| Hub Projection (in): | 0.75 in | Face Width (in): | 0.75 in |
| Pitch Diameter (in): | 4 in | Hub Diameter (in): | 2.5 in |
| Number of Teeth/Threads: | 64 | Outside Diameter (in): | 4.12 in |
| Material: | Steel | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 1.625 in | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 1.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289206094 | Weight: | 3.57 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

