Browning Steel Minimum Plain Bore Spur Gear - 20 PA 20 DP - YSS2015
Part #:1218205
Catalog #:YSS2015
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 0.75 in | Outside Diameter (in): | 0.85 in |
| Material: | Steel | Pressure Angle: | 20 |
| Hub Diameter (in): | 0.6094 in | Face Width (in): | 0.5 in |
| Number of Teeth/Threads: | 15 | Hub Projection (in): | 0.4375 in |
| Diametral Pitch: | 20 | Bore (Max) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 0.9375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 0.9375 in |
General Specifications
| UPC: | 662289275755 | Weight: | 0.10 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

