Browning Steel Minimum Plain Bore Spur Gear - 20 PA 20 DP - YSS2020
Part #:1218239
Catalog #:YSS2020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Face Width (in): | 0.5 in |
| Number of Teeth/Threads: | 20 | Material: | Steel |
| Diametral Pitch: | 20 | Hub Diameter (in): | 0.8594 in |
| Hub Projection (in): | 0.4375 in | Outside Diameter (in): | 1.1 in |
| Pitch Diameter (in): | 1 in | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 0.9375 in | Bore (Max) (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Overall Length (in): | 0.9375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289155767 | Weight: | 0.16 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

