Browning Steel Minimum Plain Bore Spur Gear - 20 PA 20 DP - YSS2050
Part #:1218304
Catalog #:YSS2050
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 50 | Pressure Angle: | 20 |
| Material: | Steel | Face Width (in): | 0.5 in |
| Pitch Diameter (in): | 2.5 in | Outside Diameter (in): | 2.6 in |
| Hub Projection (in): | 0.5 in | Diametral Pitch: | 20 |
| Hub Diameter (in): | 2.0625 in | Length Through Bore (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.25 in |
| Bore (Min) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289115853 | Weight: | 1.15 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

