Browning Steel Minimum Plain Bore Spur Gear - 20 PA 20 DP - YSS2090
Part #:1218346
Catalog #:YSS2090
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.5 in | Pressure Angle: | 20 |
| Hub Diameter (in): | 2.0625 in | Outside Diameter (in): | 4.6 in |
| Hub Projection (in): | 0.625 in | Material: | Steel |
| Diametral Pitch: | 20 | Number of Teeth/Threads: | 90 |
| Pitch Diameter (in): | 4.5 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.625 in | Length Through Bore (in): | 1.125 in |
| Bore (Max) (in): | 1.25 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Hub Type: | Type B |
| Overall Length (in): | 1.125 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289125890 | Weight: | 2.82 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

