Browning Steel Minimum Plain Bore Spur Gear - 20 PA 20 DP - YSS20100
Part #:1218353
Catalog #:YSS20100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.5 in | Hub Projection (in): | 0.625 in |
| Pressure Angle: | 20 | Hub Diameter (in): | 2.0625 in |
| Diametral Pitch: | 20 | Pitch Diameter (in): | 5 in |
| Material: | Steel | Outside Diameter (in): | 5.1 in |
| Number of Teeth/Threads: | 100 | Length Through Bore (in): | 1.125 in |
| Bore (Min) (in): | 0.625 in | Bore (Max) (in): | 1.25 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.125 in |
General Specifications
| UPC: | 662289255917 | Weight: | 3.38 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

