Browning Steel Minimum Plain Bore Spur Gear - 20 PA 4 DP - YSS412
Part #:1219690
Catalog #:YSS412
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 4 | Pitch Diameter (in): | 3 in |
| Hub Projection (in): | 1 in | Hub Diameter (in): | 2.25 in |
| Number of Teeth/Threads: | 12 | Face Width (in): | 3.5 in |
| Outside Diameter (in): | 3.5 in | Material: | Steel |
| Pressure Angle: | 20 | Length Through Bore (in): | 4.5 in |
| Bore (Max) (in): | 1.375 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.0625 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.0625 in | Hub Type: | Type B |
| Overall Length (in): | 4.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289197293 | Weight: | 6.74 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 4.44 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

