Browning Steel Minimum Plain Bore Spur Gear - 20 PA 4 DP - YSS414
Part #:1219708
Catalog #:YSS414
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4 in | Number of Teeth/Threads: | 14 |
| Hub Projection (in): | 1 in | Diametral Pitch: | 4 |
| Hub Diameter (in): | 2.75 in | Pressure Angle: | 20 |
| Face Width (in): | 3.5 in | Pitch Diameter (in): | 3.5 in |
| Material: | Steel | Bore (Min) (in): | 1.0625 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 1.875 in |
| Length Through Bore (in): | 4.5 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.0625 to 1.8750 in | Bore Size (in): | 1.0625 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 4.5 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289307319 | Weight: | 9.78 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 4.44 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

