Browning Steel Minimum Plain Bore Spur Gear - 20 PA 5 DP - YSS512
Part #:1219534
Catalog #:YSS512
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 2.5 in | Hub Diameter (in): | 1.8125 in |
| Pitch Diameter (in): | 2.4 in | Material: | Steel |
| Diametral Pitch: | 5 | Pressure Angle: | 20 |
| Hub Projection (in): | 0.875 in | Number of Teeth/Threads: | 12 |
| Outside Diameter (in): | 2.8 in | Bore (Max) (in): | 1.125 in |
| Length Through Bore (in): | 3.375 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.125 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.1250 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Standard Met: | AGMA |
| Overall Length (in): | 3.375 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289323678 | Weight: | 2.82 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 3.81 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

