Browning Steel Minimum Plain Bore Spur Gear - 20 PA 5 DP - YSS514
Part #:1219542
Catalog #:YSS514
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Diametral Pitch: | 5 |
| Face Width (in): | 2.5 in | Hub Diameter (in): | 2.1875 in |
| Pressure Angle: | 20 | Pitch Diameter (in): | 2.8 in |
| Hub Projection (in): | 0.875 in | Number of Teeth/Threads: | 14 |
| Outside Diameter (in): | 3.2 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1.125 in | Bore (Max) (in): | 1.375 in |
| Length Through Bore (in): | 3.375 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.1250 to 1.3750 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Overall Length (in): | 3.375 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289207121 | Weight: | 4.24 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 3.81 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

