Browning Steel Minimum Plain Bore Spur Gear - 20 PA 5 DP - YSS516
Part #:1219567
Catalog #:YSS516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 2.5 in | Diametral Pitch: | 5 |
| Hub Diameter (in): | 2.625 in | Pitch Diameter (in): | 3.2 in |
| Pressure Angle: | 20 | Outside Diameter (in): | 3.6 in |
| Hub Projection (in): | 0.875 in | Material: | Steel |
| Number of Teeth/Threads: | 16 | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 3.375 in | Bore (Min) (in): | 1.125 in |
| Bore (Max) (in): | 1.75 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 3.375 in |
General Specifications
| UPC: | 662289257188 | Weight: | 6.00 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 3.81 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

