Browning Steel Minimum Plain Bore Spur Gear - 20 PA 5 DP - YSS518
Part #:1219575
Catalog #:YSS518
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 3 in | Face Width (in): | 2.5 in |
| Diametral Pitch: | 5 | Hub Projection (in): | 0.875 in |
| Material: | Steel | Pressure Angle: | 20 |
| Outside Diameter (in): | 4 in | Pitch Diameter (in): | 3.6 in |
| Number of Teeth/Threads: | 18 | Bore (Min) (in): | 1.125 in |
| Bore (Max) (in): | 2 in | Length Through Bore (in): | 3.375 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 3.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289187133 | Weight: | 7.94 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 3.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

