Browning Steel Minimum Plain Bore Spur Gear - 20 PA 5 DP - YSS528
Part #:1219617
Catalog #:YSS528
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 28 | Outside Diameter (in): | 6 in |
| Hub Projection (in): | 1.25 in | Material: | Steel |
| Pressure Angle: | 20 | Hub Diameter (in): | 4.25 in |
| Diametral Pitch: | 5 | Face Width (in): | 2.5 in |
| Pitch Diameter (in): | 5.6 in | Length Through Bore (in): | 3.75 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 3 in |
| Bore (Min) (in): | 1.125 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 3.75 in |
General Specifications
| UPC: | 662289147243 | Weight: | 21.36 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

