Browning Steel Minimum Plain Bore Spur Gear - 20 PA 5 DP - YSS530
Part #:1219625
Catalog #:YSS530
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 5 | Material: | Steel |
| Hub Projection (in): | 1.25 in | Pitch Diameter (in): | 6 in |
| Pressure Angle: | 20 | Hub Diameter (in): | 4.25 in |
| Outside Diameter (in): | 6.4 in | Number of Teeth/Threads: | 30 |
| Face Width (in): | 2.5 in | Bore (Max) (in): | 3 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 1.125 in |
| Length Through Bore (in): | 3.75 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 3.75 in |
General Specifications
| UPC: | 662289277278 | Weight: | 23.86 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

