Browning Steel Minimum Plain Bore Spur Gear - 20 PA 6 DP - YSS615
Part #:1219377
Catalog #:YSS615
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 2.83 in | Pressure Angle: | 20 |
| Diametral Pitch: | 6 | Material: | Steel |
| Hub Diameter (in): | 2 in | Hub Projection (in): | 0.875 in |
| Number of Teeth/Threads: | 15 | Face Width (in): | 2 in |
| Pitch Diameter (in): | 2.5 in | Length Through Bore (in): | 2.875 in |
| Bore (Max) (in): | 1.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289256952 | Weight: | 2.90 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

