Browning Steel Minimum Plain Bore Spur Gear - 20 PA 6 DP - YSS624
Part #:1219419
Catalog #:YSS624
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Outside Diameter (in): | 4.33 in |
| Number of Teeth/Threads: | 24 | Hub Projection (in): | 1.5 in |
| Material: | Steel | Face Width (in): | 2 in |
| Diametral Pitch: | 6 | Pitch Diameter (in): | 4 in |
| Hub Diameter (in): | 3 in | Length Through Bore (in): | 3.5 in |
| Bore Type: | Minimum Plain Bore | Bore (Min) (in): | 1.125 in |
| Bore (Max) (in): | 2 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | Type B |
| Overall Length (in): | 3.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289296996 | Weight: | 9.15 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

