Browning Steel Minimum Plain Bore Spur Gear - 20 PA 6 DP - YSS627
Part #:1219427
Catalog #:YSS627
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 1.5 in | Number of Teeth/Threads: | 27 |
| Face Width (in): | 2 in | Diametral Pitch: | 6 |
| Material: | Steel | Hub Diameter (in): | 3 in |
| Pressure Angle: | 20 | Pitch Diameter (in): | 4.5 in |
| Outside Diameter (in): | 4.83 in | Bore (Min) (in): | 1.125 in |
| Length Through Bore (in): | 3.5 in | Bore (Max) (in): | 2 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 3.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289147014 | Weight: | 11.01 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 4.20 IN |

