Browning Steel Minimum Plain Bore Spur Gear - 20 PA 6 DP - YSS630
Part #:1219435
Catalog #:YSS630
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 1.5 in | Diametral Pitch: | 6 |
| Face Width (in): | 2 in | Pressure Angle: | 20 |
| Pitch Diameter (in): | 5 in | Outside Diameter (in): | 5.33 in |
| Material: | Steel | Number of Teeth/Threads: | 30 |
| Hub Diameter (in): | 3.125 in | Bore (Max) (in): | 2.125 in |
| Bore (Min) (in): | 1.125 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 3.5 in | Bore Size (in): | 1.125 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 3.5 in |
General Specifications
| UPC: | 662289277049 | Weight: | 13.40 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 5.00 IN |

