Browning Steel Minimum Plain Bore Spur Gear - 20 PA 6 DP - YSS636
Part #:1219450
Catalog #:YSS636
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 3.375 in | Outside Diameter (in): | 6.33 in |
| Pressure Angle: | 20 | Diametral Pitch: | 6 |
| Pitch Diameter (in): | 6 in | Material: | Steel |
| Hub Projection (in): | 1.5 in | Face Width (in): | 2 in |
| Number of Teeth/Threads: | 36 | Bore (Min) (in): | 1.125 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 3.5 in |
| Bore (Max) (in): | 2.3125 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | Type B |
| Overall Length (in): | 3.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289227006 | Weight: | 18.83 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 4.50 IN |

