Browning Steel Minimum Plain Bore Spur Gear - 20 PA 8 DP - YSS812
Part #:1219104
Catalog #:YSS812
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Hub Diameter (in): | 1.125 in |
| Face Width (in): | 1.5 in | Pressure Angle: | 20 |
| Diametral Pitch: | 8 | Hub Projection (in): | 0.75 in |
| Outside Diameter (in): | 1.75 in | Pitch Diameter (in): | 1.5 in |
| Number of Teeth/Threads: | 12 | Length Through Bore (in): | 2.25 in |
| Bore (Max) (in): | 0.75 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289216666 | Weight: | 0.71 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 2.40 IN |

