Browning Steel Minimum Plain Bore Spur Gear - 20 PA 8 DP - YSS814
Part #:1219112
Catalog #:YSS814
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Projection (in): | 0.75 in | Number of Teeth/Threads: | 14 |
| Material: | Steel | Hub Diameter (in): | 1.375 in |
| Face Width (in): | 1.5 in | Pitch Diameter (in): | 1.75 in |
| Pressure Angle: | 20 | Outside Diameter (in): | 2 in |
| Diametral Pitch: | 8 | Bore (Max) (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 2.25 in |
| Bore (Min) (in): | 0.75 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289116690 | Weight: | 1.05 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 2.10 IN |

