Browning Steel Minimum Plain Bore Spur Gear - 20 PA 8 DP - YSS816
Part #:1219138
Catalog #:YSS816
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Hub Diameter (in): | 1.625 in |
| Number of Teeth/Threads: | 16 | Pitch Diameter (in): | 2 in |
| Outside Diameter (in): | 2.25 in | Hub Projection (in): | 0.875 in |
| Diametral Pitch: | 8 | Face Width (in): | 1.5 in |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2.375 in | Bore (Max) (in): | 1 in |
| Bore (Min) (in): | 0.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.375 in |
General Specifications
| UPC: | 662289176748 | Weight: | 1.47 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

