Browning Steel Minimum Plain Bore Spur Gear - 20 PA 8 DP - YSS818
Part #:1219146
Catalog #:YSS818
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 8 | Material: | Steel |
| Outside Diameter (in): | 2.5 in | Pressure Angle: | 20 |
| Face Width (in): | 1.5 in | Number of Teeth/Threads: | 18 |
| Hub Projection (in): | 0.875 in | Hub Diameter (in): | 1.875 in |
| Pitch Diameter (in): | 2.25 in | Bore (Max) (in): | 1.125 in |
| Bore (Min) (in): | 0.875 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Hub Type: | Type B |
| Overall Length (in): | 2.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289206773 | Weight: | 2.00 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

