Browning Steel Minimum Plain Bore Spur Gear - 20 PA 8 DP - YSS822
Part #:1219161
Catalog #:YSS822
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 22 | Pressure Angle: | 20 |
| Face Width (in): | 1.5 in | Outside Diameter (in): | 3 in |
| Material: | Steel | Pitch Diameter (in): | 2.75 in |
| Diametral Pitch: | 8 | Hub Diameter (in): | 2.375 in |
| Hub Projection (in): | 0.875 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2.375 in | Bore (Max) (in): | 1.5 in |
| Bore (Min) (in): | 0.875 in | Bore Size (in): | 0.875 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289256723 | Weight: | 3.20 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 2.94 IN |

