Browning Steel Minimum Plain Bore Spur Gear - 20 PA 8 DP - YSS832
Part #:1219195
Catalog #:YSS832
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.25 in | Hub Projection (in): | 1 in |
| Pitch Diameter (in): | 4 in | Pressure Angle: | 20 |
| Number of Teeth/Threads: | 32 | Material: | Steel |
| Hub Diameter (in): | 3.125 in | Diametral Pitch: | 8 |
| Face Width (in): | 1.5 in | Length Through Bore (in): | 2.5 in |
| Bore (Max) (in): | 2.125 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 2.5 in |
General Specifications
| UPC: | 662289166732 | Weight: | 6.94 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

