Browning Steel Minimum Plain Bore Spur Gear - 20 PA 8 DP - YSS848
Part #:1219237
Catalog #:YSS848
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6 in | Face Width (in): | 1.5 in |
| Pressure Angle: | 20 | Material: | Steel |
| Hub Projection (in): | 1 in | Hub Diameter (in): | 3.25 in |
| Outside Diameter (in): | 6.25 in | Number of Teeth/Threads: | 48 |
| Diametral Pitch: | 8 | Length Through Bore (in): | 2.5 in |
| Bore (Max) (in): | 2.25 in | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 1 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Type B |
| Overall Length (in): | 2.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289106844 | Weight: | 13.88 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

