Browning Steel Minimum Plain Bore Spur Gear - 20 PA 8 DP - YSS860
Part #:1219252
Catalog #:YSS860
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.5 in | Diametral Pitch: | 8 |
| Pressure Angle: | 20 | Outside Diameter (in): | 7.75 in |
| Hub Diameter (in): | 3.25 in | Material: | Steel |
| Number of Teeth/Threads: | 60 | Hub Projection (in): | 1 in |
| Pitch Diameter (in): | 7.5 in | Length Through Bore (in): | 2.5 in |
| Bore (Max) (in): | 2.25 in | Bore (Min) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 2.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289156801 | Weight: | 20.73 LB |
| Packaged Length: | 8.80 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 4.00 IN |

