Browning Synchro-Angle Adjusting Hub for G Bushing - AAH-G
Part #:1297522
Catalog #:AAH-G
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Bore Size [Min] (in): | 0.375 in | O.L. (in): | 2.125 in |
| Std Package Quantity: | 1 | Bushing: | G |
| Typical Applications: | Ideal for timing or synchronizing applications | Outside Diameter (in): | 2.875 in |
| Category: | Adjusting Hubs | Bore Range: | 3/8-1 |
| Compatible Bore Size [Max] (in): | 1 in |
General Specifications
| UPC: | 662289274680 | Weight: | 8.56 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

