Browning Double Adjusting Drive Tightener - DATQ-1
Part #:1296722
Catalog #:DATQ-1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Use With: | Idlers | Category: | Drive Tighteners |
| Material: | Malleable | Idler Bushing: | 1079169 |
| Tightener Shaft: | 1296979 | Product Type: | Double Adjusting Drive Tighteners |
General Specifications
| UPC: | 662289183968 | Weight: | 9.43 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

