Browning Double Adjusting Drive Tightener - DATSQ
Part #:1296771
Catalog #:DATSQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Idler Bushing: | 1079151 |
| Category: | Drive Tighteners | Tightener Shaft: | 1296946 |
| Use With: | Idlers | Product Type: | Double Adjusting Drive Tighteners |
General Specifications
| UPC: | 662289640065 | Weight: | 2.00 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

