Browning Fixed Angle Drive Tightener - FATQ
Part #:1296912
Catalog #:FATQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Drive Tighteners | Idler Bushing: | 1079151 |
| Use With: | Idlers | Tightener Shaft: | 1296946 |
| Material: | Malleable | Product Type: | Fixed Angle Drive Tighteners |
General Specifications
| UPC: | 662289244126 | Weight: | 1.53 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

