Browning Fixed Flange Drive Tightener - FFTQ-1
Part #:1296854
Catalog #:FFTQ-1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Idler Bushing: | 1079169 | Use With: | Idlers |
| Tightener Shaft: | 1296979 | Category: | Drive Tighteners |
| Material: | Malleable | Product Type: | Fixed Flange Drive Tighteners |
General Specifications
| UPC: | 662289134069 | Weight: | 4.07 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

