Browning Flat Face Idler Pulley - N1D05F IDLER
Part #:1297092
Catalog #:N1D05F IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.75 in | Idler: | Yes |
| Category: | Idlers | Type: | Flat Face |
| Face Width: | 0.5625 in | Shaft Length: | 1.5 |
| Inside Diameter (in): | 1.375 in | Bore Type: | Bearing Bore |
| Belt Width (in): | 1.375 in |
General Specifications
| UPC: | 662289304370 | Weight: | 0.34 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.90 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

