Browning Flat Face Idler Pulley - N4D1F IDLER
Part #:1297100
Catalog #:N4D1F IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.375 in | Bore Type: | Bearing Bore |
| Type: | Flat Face | Idler: | Yes |
| Category: | Idlers | Shaft Length: | 2.125 |
| Face Width: | 1.0625 in | Inside Diameter (in): | 4 in |
| Belt Width (in): | 4 in |
General Specifications
| UPC: | 662289214303 | Weight: | 3.02 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

