Browning Flat Face Idler Pulley - N4D2F IDLER
Part #:1297118
Catalog #:N4D2F IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inside Diameter (in): | 4 in | Category: | Idlers |
| Shaft Length: | 3.125 | Face Width: | 2.0625 in |
| Bore Type: | Bearing Bore | Idler: | Yes |
| Outside Diameter (in): | 4.375 in | Belt Width (in): | 4 in |
| Type: | Flat Face |
General Specifications
| UPC: | 662289114320 | Weight: | 5.00 LB |
| HTC: | 8483.90.1050 | Country of Origin: | United States of America |

