Browning Flat Face Idler Pulley - N4D3F IDLER
Part #:1297126
Catalog #:N4D3F IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width: | 3.0625 in | Bore Type: | Bearing Bore |
| Idler: | Yes | Outside Diameter (in): | 4.375 in |
| Shaft Length: | 4.125 | Category: | Idlers |
| Belt Width (in): | 4 in | Inside Diameter (in): | 4 in |
| Type: | Flat Face |
General Specifications
| UPC: | 662289244355 | Weight: | 7.80 LB |
| HTC: | 8483.90.1050 | Country of Origin: | United States of America |

