Browning Flat Face Idler Pulley - N6D4F IDLER
Part #:1297134
Catalog #:N6D4F IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.5 in | Face Width: | 4.5 in |
| Category: | Idlers | Belt Width (in): | 6 in |
| Bore Type: | Bearing Bore | Idler: | Yes |
| Inside Diameter (in): | 6 in | Type: | Flat Face |
| Shaft Length: | 6 |
General Specifications
| UPC: | 662289174386 | Weight: | 20.68 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 6.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

