Browning Flat Face Idler Pulley - N6D6F IDLER
Part #:1297142
Catalog #:N6D6F IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inside Diameter (in): | 6 in | Idler: | Yes |
| Bore Type: | Bearing Bore | Face Width: | 6.25 in |
| Type: | Flat Face | Shaft Length: | 6 |
| Outside Diameter (in): | 6.5 in | Category: | Idlers |
| Belt Width (in): | 6 in |
General Specifications
| UPC: | 662289204335 | Weight: | 28.40 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 7.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

