Browning Flat Face Idler Pulley - 4D1FH IDLER
Part #:1297159
Catalog #:4D1FH IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Bushed | Idler: | Yes |
| Outside Diameter (in): | 4.375 in | Type: | Flat Face |
| Inside Diameter (in): | 4 in | Face Width: | 1.0625 in |
| Belt Width (in): | 4 in | Category: | Idlers |
General Specifications
| UPC: | 662289124367 | Weight: | 3.19 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

