Browning Gear Idler - NSS821HN
Part #:1297514
Catalog #:NSS821HN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Length: | 2.125 | Type: | Gear |
| Diam. Pitch (in): | 8 in | Outside Diameter (in): | 2.875 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 2.625 in |
| Number of teeth: | 21 |
General Specifications
| UPC: | 662289144655 | Weight: | 1.52 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

