Browning Gearbelt Pulley Idler - N16H200 IDLER
Part #:1297084
Catalog #:N16H200 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 2.492 in | Type: | Gearbelt Pulley |
| Shaft Length: | 3.125 | Pitch: | .5 in |
| # of Grooves: | 16 |
General Specifications
| UPC: | 662289194346 | Weight: | 2.04 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

