Browning Idler Bushing - IDR1 1 1/2
Part #:1070473
Catalog #:IDR1 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 6.5 in | Drilled Hole size: | 0.4375 |
| tapped hole size: | 3/8-16 | No. Drilled Holes: | 3 |
| Shaft Size (in): | 1.5 in | No. of tapped Holes: | 2 |
| Taper: | 3/4" per foot | Flange Diameter (in): | 5.375 in |
| Type: | Idler Bushings | Category: | Tighteners-Idlers |
| Outside Diameter (in): | 5.375 in |
General Specifications
| UPC: | 662289250875 | Weight: | 13.80 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 4.80 IN |

