Browning Idler Bushing - IDQ1 3/4
Part #:1079151
Catalog #:IDQ1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Drilled Hole size: | 0.4375 | tapped hole size: | 3/8-16 |
| No. of tapped Holes: | 2 | Category: | Tighteners-Idlers |
| Type: | Idler Bushings | Flange Diameter (in): | 4.125 in |
| Shaft Size (in): | 0.75 in | No. Drilled Holes: | 3 |
| Outside Diameter (in): | 4.125 in | Overall Length (in): | 4.21875 in |
| Taper: | 3/4" per foot |
General Specifications
| UPC: | 662289219971 | Weight: | 5.36 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 4.60 IN |

