Browning Idler Bushing - IDQ1 1
Part #:1079169
Catalog #:IDQ1 1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.125 in | Drilled Hole size: | 0.4375 |
| Type: | Idler Bushings | Flange Diameter (in): | 4.125 in |
| No. Drilled Holes: | 3 | No. of tapped Holes: | 2 |
| Overall Length (in): | 4.609375 in | tapped hole size: | 3/8-16 |
| Taper: | 3/4" per foot | Category: | Tighteners-Idlers |
| Shaft Size (in): | 1 in |
General Specifications
| UPC: | 662289119905 | Weight: | 5.86 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 4.70 IN |

