Browning Idler Sprocket - HN35B13 IDLER
Part #:1297233
Catalog #:HN35B13 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Idler Sprocket | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Outside Diameter (in): | 1.75 in | Category: | Sprockets and Idlers |
| Bearing Type: | Needle | Number of Strands: | 1 |
| Chain Pitch (in): | 0.375 in | Shaft Length: | 1.5 |
| Number of teeth: | 13 |
General Specifications
| UPC: | 662289164479 | Weight: | 0.21 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

