Browning Idler Sprocket - HN35B19 IDLER
Part #:1297241
Catalog #:HN35B19 IDLER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Category: | Sprockets and Idlers | Number of Strands: | 1 |
| Chain Pitch (in): | 0.375 in | Product Type: | Idler Sprocket |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Outside Diameter (in): | 2.47 in |
| Shaft Length: | 2.125 | Bearing Type: | Needle |
| Number of teeth: | 19 |
General Specifications
| UPC: | 662289294404 | Weight: | 0.50 LB |
| HTC: | 8483.90.1050 | Country of Origin: | United States of America |

